Hilfe
Kontaktieren Sie uns
UNITEON!TRACK
API DOCS
GUIDES
SDK
RELEASE NOTES
  • V1.0.30 - 31.10.2026
  • V1.0.29 - 27.06.2026
  • V1.0.28 - 30.05.2026
  • V1.0.25 - 28.02.2026
  • V1.0.25 - 31.01.2026
  • V1.0.25 - 23.08.2025
  • V1.0.24 - 26.07.2025
  • V1.0.23 - 28.06.2025
  • V1.0.22 - 31.05.2025
  • V1.0.21 - 26.04.2025
  • V1.0.20 - 28.09.2024
  • V1.0.19 - 24.08.2024
  • V1.0.18 - 27.07.2024
  • V1.0.17 - 29.06.2024
  • V1.0.16 - 25.05.2024
  • V1.0.15 - 27.04.2024
  • V1.0.14 - 24.02.2024
  • V1.0.13 - 27.01.2024
  • V1.0.12 - 25.11.2023
  • V1.0.11 - 21.10.2023
  • V1.0.10 - 23.09.2023
  • V1.0.9 - 19.08.2023
  • V1.0.8 - 22.07.2023
  • V1.0.7 - 22.04.2023
  • V1.0.6 - 25.03.2023
  • V1.0.5 - 25.02.2023
  • V1.0.4 - 28.01.2023
  • V1.0.3 - 19.11.2022
  • V1.0.2 - 15.10.2022
  • V1.0.1 - 24.09.2022
  • V1.0.0 - 27.08.2022
  • V0.2.5 - 30.06.2022
  • V0.2.4 - 09.05.2022
  • V0.2.3 - 18.02.2022
  • V0.2.2 - 12.02.2022
  • V0.2.1 - 22.01.2022
  • V0.2 - 04.12.2021
  • V0.1 - 19.06.2021

ON!TRACK UNITE V1.0.15 RELEASE

Release Date: 27.04.2024

Features

  • Functionality to export asset images : Existing Unite APIs are updated to support the download of asset images via unite. Following are the APIs:
    • GET API - /assets to return asset ImageId in the response body
    • GET API - /assets/{assetId} to return asset ImageId in the response body for each asset
    • GET API - /documents/{documentid}/pre-signed-url when called by asset ImageId will return url to download the asset image
  • Text changes have been made for TrackUnit Integration Page on Unite Developer portal.
  • Added support for new language "Slovenian" on Unite Developer Hub.

Bug fixing

  • CST0095353 - Geolocation API timeout issue was fixed.